Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel Stainless Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Construction Balls – Shoulder Type (1/2" Ball)

Locators

Steel (Inch)
QUANTITY PART NO. BALL
DIA
NOMINAL
BALL
DIA
ACTUAL
A
DIA
NOMINAL
A
DIA
ACTUAL
B C
THREAD
D E
DIA
F STYLE
CL-1-SCB 1/2 .5000 / .4997 1/4 .2500 / .2497 .63 #6-32 1/4 .46 .3125 2
CL-10-SCB 1/2 .5002 / .4998 1/4 .2500 / .2496 .94 .46 .4000 1
CL-2-SCB 1/2 .5000 / .4997 1/4 .2500 / .2497 .94 #6-32 5/16 .46 .5000 2
CL-3-SCB 1/2 .5000 / .4997 1/4 .2500 / .2497 1.50 .46 .5000 2
CL-4-SCB 1/2 .5000 / .4997 5/16 .3125 / .3122 .94 #6-32 5/16 .46 .5000 2
CL-5-SCB 1/2 .5000 / .4997 5/16 .3125 / .3122 1.50 .46 .5000 2
CL-6-SCB 1/2 .5000 / .4997 3/8 .3750 / .3747 1.50 .56 .5000 2
Stainless Steel (Inch)
QUANTITY PART NO. BALL
DIA
NOMINAL
BALL
DIA
ACTUAL
A
DIA
NOMINAL
A
DIA
ACTUAL
B C
THREAD
D E
DIA
F STYLE
CL-1-SCB-S 1/2 .5000 / .4997 1/4 .2500 / .2497 .63 #6-32 1/4 .46 .3125 2
CL-2-SCB-S 1/2 .5000 / .4997 1/4 .2500 / .2497 .94 #6-32 5/16 .46 .5000 2