Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel Stainless Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Construction Balls – Shoulder Type (12mm Ball)

Locators

Steel (Metric)
QUANTITY PART NO. BALL
DIA
NOMINAL
BALL
DIA
ACTUAL
A
DIA
NOMINAL
A
DIA
ACTUAL
B C D E
DIA
F STYLE
CLM-00-SCB 12mm .4726 / .4722 6mm .2362 / .2358 .87 .47 .4724 (12mm) 1
CLM-1-SCB 12mm .4726 / .4722 6mm .2362 / .2358 .98 M3.5 .24 .47 .4724 (12mm) 1
Stainless Steel (Metric)
QUANTITY PART NO. BALL
DIA
NOMINAL
BALL
DIA
ACTUAL
A
DIA
NOMINAL
A
DIA
ACTUAL
B C D E
DIA
F STYLE
CLM-00-SCB-S 12mm .4726 / .4722 6mm .2362 / .2358 .87 .47 .4724 (12mm) 1
CLM-1-SCB-S 12mm .4726 / .4722 6mm .2362 / .2358 .98 M3.5 .24 .47 .4724 (12mm) 1