Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Thermoplastic
Finish
Black Oxide Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Mini System MF25 (5/16")

This system size is designed for dense loading of small parts in smaller vertical and horizontal machining centers. Each multipurpose hole on a Mini System MF25 tooling plate or block has a 1/2" ID bushing on top with a 5/16-18 threaded insert below it. Multipurpose holes are located in a precise 1.0000" grid pattern, spaced within ±.0004 inches of true position. Instead of the Locating Screws used to locate and fasten on Standard and Heavy systems, Mini System MF25 uses a 1/2" OD Locating Bushing together with a 5/16-18 socket-head cap screw to provide high strength despite smaller component size. A typical 5/16-18 Clamp Strap exerts 900 lbs clamping force.

Select a Product Type