Screw-Clamp Adaptors (Standard)

Modular Fixturing

QUANTITY PART NO. MOUNTING
SCREW
SIZE
A B C D E F G H J
CL-MF40-1251 1/2-13 1/2-13 3-3/8 2 2 3 3-5/8 1-1/8 1-5/16
Required Socket-Head Cap Screws
(Both lengths required – 2 each)
QUANTITY PART NO. FITS ADAPTOR QUANTITY
REQUIRED
CL-1/2-13x1.75-SHCS CL-MF40-1251 2
CL-1/2-13x2.75-SHCS CL-MF40-1251 2
Knob Shoe Assembly
QUANTITY PART NO. THREAD
SIZE
LENGTH
UNDER
HEAD
HEAD
HEIGHT
HEAD
DIA
FOOT
DIA
CL-9-KSA 1/2-13 3-9/16 1-1/4 2-1/8 3/4
Swivel Screw Clamp
QUANTITY PART NO. THREAD
SIZE
LENGTH
UNDER
HEAD
HEAD
HEIGHT
HEAD
DIA
FOOT
DIA
CL-35-SSC-BO 1/2-13 3-1/16 3/4
Swivel Head Screw
QUANTITY PART NO. THREAD
SIZE
LENGTH
UNDER
HEAD
HEAD
HEIGHT
HEAD
DIA
FOOT
DIA
CL-29-SHS-BO 1/2 -13 3-1/16 1/2 1-1/4 3/4
Adjustable-Torque Thumb Screw
QUANTITY PART NO. THREAD
SIZE
LENGTH
UNDER
HEAD
HEAD
HEIGHT
HEAD
DIA
FOOT
DIA
CL-830-TSB 1/2-13 3-1/8 21/32 1-3/16 3/4