Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Serrated Adjustable Edge Clamps (Standard)

Modular Fixturing

High-Nose Version
QUANTITY PART NO. MOUNTING
SCREW
SIZE
A B C G H J K L M Q
CL-45-SAC 1/2-13 4 7/8 1-1/2 1-1/4 1/2 5/8 5/16 3-3/16 1/4 2-1/4
CL-55-SAC 1/2-13 5-1/2 7/8 1-1/2 2-1/8 1/2 5/8 5/16 4-11/16 1/4 2-1/2
CL-65-SAC 1/2-13 7-1/8 7/8 1-1/2 3 1/2 5/8 5/16 6-5/16 1/4 2-9/16
Low-Nose Version
QUANTITY PART NO. MOUNTING
SCREW
SIZE
A B C G H K L M N P Q
CL-40-SAC 1/2-13 4 7/8 1-1/2 1-1/4 1/2 5/16 3-3/16 1/4 1/4 1/4 2-1/4
CL-50-SAC 1/2-13 5-1/2 7/8 1-1/2 2-1/8 1/2 5/16 4-11/16 1/4 1/4 1/4 2-1/2
CL-60-SAC 1/2-13 7-1/8 7/8 1-1/2 3 1/2 5/16 6-5/16 1/4 1/4 1/4 2-9/16
Required Mounting Screw
QUANTITY PART NO. FITS CLAMPS QTY. REQUIRED
CL-1/2-13X1.50-SHCS CL-40-SAC
CL-50-SAC
CL-60-SAC
CL-45-SAC
CL-55-SAC
CL-65-SAC
1

Products Related to