Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Locating Screws (Standard)

Modular Fixturing

QUANTITY PART NO. SIZE A B DIA C DIA E F G
CL-MF40-4301 STANDARD 1-3/4 .5000 3/4 1/2-13 2-1/4 3/8
CL-MF40-4302 STANDARD 2-1/4 .5000 3/4 1/2-13 2-3/4 3/8
CL-MF40-4303 STANDARD 2-3/4 .5000 3/4 1/2-13 3-1/4 3/8