Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Block Pull Cylinders, B1.570

Power Workholding

Inch
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1571-705-BC 1350 6.0 8 60 35 78 1/4-20 x 12
CLR-1573-705-BC 3210 14.3 8 65 45 91 3/8-16 x 15
CLR-1574-705-BC 5440 24.2 10 75 55 110 1/2-13 x 15
CLR-1575-705-BC 8520 37.9 10 85 63 114 5/8-11 x 25
CLR-1576-705-BC 12900 57.3 12 100 75 125 3/4-10 x 30
Metric
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1571-105-BC 1350 6.0 8 60 35 78 M6 x 12
CLR-1573-105-BC 3210 14.3 8 65 45 91 M10 x 15
CLR-1574-105-BC 5440 24.2 10 75 55 110 M12 x 15
CLR-1575-105-BC 8520 37.9 10 85 63 114 M16 x 25
CLR-1576-105-BC 12900 57.3 12 100 75 125 M20 x 30
CLR-1577-105-BC 20700 92.3 12 125 95 146 M27 x 40
CLR-1578-105-BC 34100 152 12 160 120 163 M30 x 40
CLR-1579-105-BC 52800 235 12 200 150 185 M42 x 60