Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CARVESMARTâ„¢ Clamp Assemblies

ROEMHELD Precision Vises

Complete Clamp Assembly
Includes Differential Speed Screw
QUANTITY PART NO. THREAD FOR MASTER JAWS
CLR-80005 5/16-24 100mm and 4" (2 required per jaw)
125mm, 5", and 6" (3 required per jaw)
CLR-80006 3/8-24 160mm and 8" (3 required per jaw)
Differential Speed Screw Only
QUANTITY PART NO. THREAD FOR MASTER JAWS
CLR-80003 5/16-24 100mm and 4" (2 required per jaw)
125mm, 5", and 6" (3 required per jaw)