Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

CARVESMART™ Master Jaw Sets (125mm)

Power Workholding

QUANTITY PART NO. VISE
WIDTH
JAW
WIDTH
JAW
MATERIAL
ITEMS
INCLUDED
INCLUDES
SMARTSTOP
SLOTS
MOUNTING
SCREWS
SCREW
SPACING
SCREW
CENTERLINE
HEIGHT
CLR-50002 125mm 6" 4140 Alloy Steel,
Hardened & Ground
(2) Master Jaws with Clamp Assemblies
(4) Low-Head Socket Screws
(1) T-Handle Hex Wrench
Yes M8 80mm 14mm