Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Sequence Valves, C2.954 (Series Mounted)

Power Workholding

Input Valve
QUANTITY PART NO. VERSION TRIGGER-PRESSURE
ADJUSTMENT RANGE
(psi)
PRESSURE CHANGE
PER SCREW TURN
(psi)
MAXIMUM
FLOW RATE
(cu in/min)
A
DIA
(mm)
B
(mm)
WEIGHT
(lbs)
CLR-2954-441-V Normal Range 1500 to 6500 440 490 28 146 1.4
CLR-2954-427-V Low Range 150 to 2200 220 490 22 110 1.1
Series Valves
QUANTITY PART NO. VERSION TRIGGER-PRESSURE
ADJUSTMENT RANGE
(psi)
PRESSURE CHANGE
PER SCREW TURN
(psi)
MAXIMUM
FLOW RATE
(cu in/min)
A
DIA
(mm)
B
(mm)
WEIGHT
(lbs)
CLR-2954-442-V Normal Range 1500 to 6500 440 490 28 146 1.4
CLR-2954-428-V Low Range 150 to 2200 220 490 22 110 1.1
Required Connecting Bolts (Set of 2)
QUANTITY PART NO. ITEM
CLR-3619-029-VA Set of Connecting Bolts, Length for 2 Valves
CLR-3619-031-VA Set of Connecting Bolts, Length for 3 Valves
CLR-3619-032-VA Set of Connecting Bolts, Length for 4 Valves
CLR-3619-033-VA Set of Connecting Bolts, Length for 5 Valves
CLR-3619-034-VA Set of Connecting Bolts, Length for 6 Valves