Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Compact Swing Clamps – Threaded Cartridge, Double Acting, B1.8491 (1 Series)

Power Workholding

Order clamping arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
A
THREAD
CLR-1850-115-SCD 1 Series 90° cw 490 2.2 6 16 M28x1.5
CLR-1850-125-SCD 1 Series 90° ccw 490 2.2 6 16 M28x1.5
CLR-1850-105-SCD 1 Series zero° 490 2.2 6 16 M28x1.5