Standard Clamping Arms (Robust)

Power Workholding

Tapped (Metric)
QUANTITY PART NO. CLAMP
SIZE
A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
ROD DIA
(mm)
E
(mm)
F
(mm)
G1
THREAD
H
(mm)
K
DIA
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
CLR-0354-152 3 Series 58 17 28 14 16 35 16 M8 5 to 45 3 9.5 7.8 11 6
CLR-0354-153 4 Series 75 22 36 20 20 50 16 M10 6 to 64 3 11 9.8 17 10
CLR-0354-154 5 Series 93 26 45 23 25 60 22 M12 7 to 70 3 11 12 20 12
CLR-0354-155 6 Series 120 32 60 28 32 80 26 M16 9 to 85 3 11.5 15 20 20
CLR-0354-259 7 Series 154 38 72 36 40 100 34 M20 12 to 100 3 12 19 20 20
Untapped
QUANTITY PART NO. CLAMP
SIZE
A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
ROD DIA
(mm)
E
(mm)
F
(mm)
G1
THREAD
H
(mm)
K
DIA
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
CLR-3548-660 3 Series 58 17 28 14 16 16 3 9.5 7.8 11 6
CLR-3548-661 4 Series 75 22 36 20 20 16 3 11 9.8 17 10
CLR-3548-803 5 Series 93 26 45 23 25 22 3 11 12 20 12
CLR-3548-804 6 Series 120 32 60 28 32 26 3 11.5 15 20 20
CLR-3548-919 7 Series 154 38 72 36 40 34 3 12 19 20 20