Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Standard Swing Clamps – Top Flange, Cartridge Type, B1.8803 (3, 5, 6, 7 Series)

Power Workholding

Double Acting, Standard Stroke
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
LENGTH
(mm)
WIDTH
(mm)
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1893-102-SCD 3 Series 90° cw 1100 4.9 55 55 125.5 11 18
CLR-1893-202-SCD 3 Series 90° ccw 1100 4.9 55 55 125.5 11 18
CLR-1893-242-SCD 3 Series zero° 1100 4.9 55 55 125.5 11 18
CLR-1895-102-SCD 5 Series 90° cw 2800 12.5 65 65 152 14 22
CLR-1895-202-SCD 5 Series 90° ccw 2800 12.5 65 65 152 14 22
CLR-1895-242-SCD 5 Series zero° 2800 12.5 65 65 152 14 22
CLR-1896-102-SCD 6 Series 90° cw 4500 20 85 85 172 15 26
CLR-1896-202-SCD 6 Series 90° ccw 4500 20 85 85 172 15 26
CLR-1896-242-SCD 6 Series zero° 4500 20 85 85 172 15 26
CLR-1897-102-SCD 7 Series 90° cw 7800 34.5 100 100 183 15 24
CLR-1897-202-SCD 7 Series 90° ccw 7800 34.5 100 100 183 15 24
CLR-1897-242-SCD 7 Series zero° 7800 34.5 100 100 183 15 24
Double Acting, Long Stroke
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
LENGTH
(mm)
WIDTH
(mm)
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1893-302-SCD 3 Series 90° cw 1100 4.9 55 55 125.5 25 34
CLR-1893-402-SCD 3 Series 90° ccw 1100 4.9 55 55 125.5 25 34
CLR-1893-442-SCD 3 Series zero° 1100 4.9 55 55 125.5 25 34
CLR-1895-302-SCD 5 Series 90° cw 2800 12.5 65 65 152 25 35
CLR-1895-402-SCD 5 Series 90° ccw 2800 12.5 65 65 152 25 35
CLR-1895-442-SCD 5 Series zero° 2800 12.5 65 65 152 25 35
CLR-1896-302-SCD 6 Series 90° cw 4500 20 85 85 172 25 36
CLR-1896-402-SCD 6 Series 90° ccw 4500 20 85 85 172 25 36
CLR-1896-442-SCD 6 Series zero° 4500 20 85 85 172 25 36
CLR-1897-302-SCD 7 Series 90° cw 7800 34.5 100 100 183 25 37
CLR-1897-402-SCD 7 Series 90° ccw 7800 34.5 100 100 183 25 37
CLR-1897-442-SCD 7 Series zero° 7800 34.5 100 100 183 25 37