Feeder Caps – Hex Body

Power Workholding

Inch
QUANTITY PART NO. CLAMP
BODY
THREAD
R
HEX
S
(mm)
T
(mm)
SEATING
TORQUE
(ft-lbs)
CLR-308-TBA 1/2-20 3/4" 16 11 7
CLR-300-TBA 7/8-14 1-1/8" 28.5 16 30
CLR-301-TBA 1-1/8-12 1-3/8" 32 20 37
CLR-302-TBA 1-1/4-16 1-1/2" 36.5 24 44
CLR-303-TBA 1-1/2-16 1-3/4" 41.5 28 59
CLR-304-TBA 1-7/8-16 2-1/8" 57 42 166
Metric
QUANTITY PART NO. CLAMP
BODY
THREAD
R
HEX
(mm)
S
(mm)
T
(mm)
SEATING
TORQUE
(ft-lbs)
CLR-3467-064-TBA M12x1.5 19 28 11 7