Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Threaded-Body Cylinders – Mini, Tube Mounted, B1.459

Power Workholding

Standard Version (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
OVERALL
HEIGHT
(mm)
PISTON
ROD
DIA
(mm)
PISTON ROD
EXTENSION
WHEN RETRACTED
(mm)
CLR-1459-001-TB 560 2.5 M16x1.5 10 48 5 None
Version with Extended Piston Rod (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
OVERALL
HEIGHT
(mm)
PISTON
ROD
DIA
(mm)
PISTON ROD
EXTENSION
WHEN RETRACTED
(mm)
CLR-1459-011-TB 560 2.5 M16x1.5 10 48 5 13