Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Threaded Universal Cylinders, B1.309

Power Workholding

Single Acting
QUANTITY PART NO. MAX
PUSH
FORCE
(lbs)
SPRING
RETURN
FORCE
(lbs)
MAX
PUSH
FORCE
(kN)
SPRING
RETURN
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
CLR-1311-205-TB 2250 11 10 .05 M40x1.5 8
CLR-1311-225-TB 2250 11 10 .05 M40x1.5 20
CLR-1311-005-TB 2250 11 10 .05 M45x1.5 8
CLR-1311-025-TB 2250 11 10 .05 M45x1.5 20
CLR-1313-005-TB 5500 31 24.5 .14 M48x1.5 8
CLR-1313-025-TB 5500 31 24.5 .14 M48x1.5 20
CLR-1314-105-TB 9000 44 40.2 .20 M55x1.5 10
CLR-1314-125-TB 9000 44 40.2 .20 M55x1.5 20
CLR-1315-005-TB 14100 61 62.8 .27 M65x1.5 10
CLR-1315-025-TB 14100 61 62.8 .27 M65x1.5 20
CLR-1316-005-TB 22100 92 98.5 .41 M75x1.5 12
CLR-1316-025-TB 22100 92 98.5 .41 M75x1.5 20
CLR-1317-005-TB 35000 97 156 .43 M90x2 12
CLR-1317-035-TB 35000 97 156 .43 M90x2 25
Double Acting
QUANTITY PART NO. MAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(kN)
MAX
PULL
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
CLR-1341-305-TBD 2250 1370 10 6.1 M40x1.5 16
CLR-1341-365-TBD 2250 1370 10 6.1 M40x1.5 50
CLR-1341-395-TBD 2250 1370 10 6.1 M40x1.5 100
CLR-1341-105-TBD 2250 1370 10 6.1 M45x1.5 16
CLR-1341-165-TBD 2250 1370 10 6.1 M45x1.5 50
CLR-1341-195-TBD 2250 1370 10 6.1 M45x1.5 100
CLR-1343-105-TBD 5500 3260 24.5 14.5 M48x1.5 20
CLR-1343-165-TBD 5500 3260 24.5 14.5 M48x1.5 50
CLR-1343-195-TBD 5500 3260 24.5 14.5 M48x1.5 100
CLR-1344-105-TBD 9000 5500 40.2 24.5 M55x1.5 25
CLR-1344-165-TBD 9000 5500 40.2 24.5 M55x1.5 50
CLR-1344-195-TBD 9000 5500 40.2 24.5 M55x1.5 100
CLR-1345-105-TBD 14100 8600 62.8 38.3 M65x1.5 25
CLR-1345-165-TBD 14100 8600 62.8 38.3 M65x1.5 50
CLR-1345-195-TBD 14100 8600 62.8 38.3 M65x1.5 100
CLR-1346-105-TBD 22100 13000 98.5 57.9 M75x1.5 25
CLR-1346-165-TBD 22100 13000 98.5 57.9 M75x1.5 50
CLR-1346-195-TBD 22100 13000 98.5 57.9 M75x1.5 100
CLR-1347-105-TBD 35000 20900 156 93 M90x2 30
CLR-1347-175-TBD 35000 20900 156 93 M90x2 63
CLR-1347-195-TBD 35000 20900 156 93 M90x2 100