Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Bore Clamps without Centering – Top Flange, B1.4842 (7.8 to 17.7mm Bores)

ROEMHELD Power Workholding

QUANTITY PART NO. HOUSING
SIZE
BORE
DIA
RANGE
BORE
DIA
RANGE
(mm)
MAXIMUM
PULL-DOWN
FORCE
(lbs)
MAXIMUM
RADIAL
EXPANSION
FORCE
(lbs)
CLR-4318-121A Size 1 A 7.8 - 8.2 1150 2000
CLR-4318-121B Size 1 B 8.3 - 9.2 1150 2000
CLR-4318-121C Size 1 C 9.3 - 9.7 1150 2000
CLR-4318-121D Size 1 D 9.8 - 10.2 1150 2000
CLR-4318-121E Size 1 E 10.3 - 11.2 1150 2000
CLR-4318-221F Size 2 F 11.3 - 11.7 2200 3100
CLR-4318-221G Size 2 G 11.8 - 12.7 2200 3100
CLR-4318-221H Size 2 H 12.8 - 13.7 2200 3100
CLR-4318-221K Size 2 K 13.8 - 14.7 2200 3100
CLR-4318-221L Size 2 L 14.8 - 15.7 2200 3100
CLR-4318-221M Size 2 M 15.8 - 16.7 2200 3100
CLR-4318-221N Size 2 N 16.8 - 17.7 2200 3100
Spare Clamping Set
QUANTITY PART NO. FITS
HOUSING
SIZE
BORE
DIA
RANGE
BORE
DIA
RANGE
(mm)
CLR-0431-704A Size 1 A 7.8 - 8.2
CLR-0431-704B Size 1 B 8.3 - 9.2
CLR-0431-704C Size 1 C 9.3 - 9.7
CLR-0431-704D Size 1 D 9.8 - 10.2
CLR-0431-704E Size 1 E 10.3 - 11.2
CLR-0431-703F Size 2 F 11.3 - 11.7
CLR-0431-703G Size 2 G 11.8 - 12.7
CLR-0431-703H Size 2 H 12.8 - 13.7
CLR-0431-703K Size 2 K 13.8 - 14.7
CLR-0431-703L Size 2 L 14.8 - 15.7
CLR-0431-703M Size 2 M 15.8 - 16.7
CLR-0431-703N Size 2 N 16.8 - 17.7
Installation Tool for Threaded Bushing
QUANTITY PART NO. HOUSING
SIZE
BORE
DIA
RANGE
BORE
DIA
RANGE
(mm)
CLR-2010-911 Size 1 A - E 7.8 - 11.2
CLR-2010-912 Size 2 F - N 11.3 - 17.7