Product Catalog
Catalog Tools
Measurement
Inch
Material
Polyurethane
Nose Material
Delrin
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Spring Locating Pins – Delrin® Pin (Polyurethane Spring)

Spring-Loaded Devices

Inch
QUANTITY PART NO. A
DIA
APPROX
SIDE
FORCE
(lbs)
ALLOWABLE
WORKPIECE
TOLERANCE
B
DIA
C D X DIM
WHEN Y
EQUALS
1/16
X DIM
WHEN Y
EQUALS
1/8
X DIM
WHEN Y
EQUALS
3/16
X DIM
WHEN Y
EQUALS
1/4
X DIM
WHEN Y
EQUALS
5/16
X DIM
WHEN Y
EQUALS
3/8
X DIM
WHEN Y
EQUALS
7/16 OR
MORE
CL-4-SLPP-1 1/4 2.2 .008 .118 .145 .295 .022 .024 .024 .024 .024 .024 .024
CL-4-SLPP-2 1/4 4.4 .008 .118 .145 .295 .022 .024 .024 .024 .024 .024 .024
CL-7-SLPP-1 7/16 6.7 .016 .197 .287 .374 .055 .055 .055 .055 .055 .055
CL-7-SLPP-2 7/16 13 .031 .197 .287 .374 .055 .055 .055 .055 .055 .055
CL-7A-SLPP-1 7/16 6.7 .016 .236 .406 .374 .049 .049 .059 .059 .059
CL-7A-SLPP-2 7/16 13 .039 .236 .406 .374 .049 .049 .059 .059 .059
CL-8-SLPP-1 1/2 11 .024 .315 .515 .553 .077 .087 .087 .087
CL-8-SLPP-2 1/2 22 .051 .315 .515 .553 .077 .087 .087 .087
CL-10-SLPP-1 5/8 18 .031 .394 .578 .675 .098 .107 .110
CL-10-SLPP-2 5/8 36 .063 .394 .578 .675 .098 .107 .110