Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide Zinc Plated Passivated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Swivel Pads

Supports, Rests & Feet

Carr Lane swivel pads and swivel pad feet are designed to pivot to contact sloped surfaces evenly. The heavy-duty swivel balls on these products provide high load capacity and are available in several tapped hole sizes and material options. Nuts for Carr Lane swivel pads turn freely to avoid moving or marring workpieces, and are available in tapped hole sizes from 1/4-20 to 3/4-10 (M5 to M12 in Metric). Precision swivel contact bolts can be also be used as a rest pad, and are ideal for evenly distributing clamping pressure on uneven surfaces. Available in thread sizes from 5/16-19 to 5/8-11. Browse Carr Lane swivel pads and swivel pad feet in the online catalog.