Product Catalog
Catalog Tools
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

CL-150-VTC Series (100 lbs)

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-150-VTC Open Arm, Flanged Base 100 .2
CL-151-VTC Open Arm, Straight Base 100 .2
CL-152-VTC Open Arm, Flanged Base, T Handle 100 .2
Stainless Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-150-VTC-S Open Arm, Flanged Base 125 .2

Products Related to