Carr Lane Manufacturing Has Clamps, Knobs, Hammers, Drill Bushings & More To Meet Your Woodworking Hardware Needs
Carr Lane Manufacturing offers a wide variety of tools to help you with your wood projects. Try our soft-faced hammers, handscrew clamps, plastic and metal knobs, bar clamps, leveling feet, no-rust plastic C Clamps, and toggle pliers. Our online catalog features more than 100,000 items, including a wide assortment of clamps, handles, screws, nuts, rests, threaded inserts, drill jig bushings, pins, and much more. After each item below, click the link to access the products in Carr Lane Manufacturing's online catalog, with price/availability checking, online ordering, and free downloadable CAD drawings. Once on the catalog page for the item you're interested in, click the dimensions link at the top for more information and access to CAD drawings.Â
  |
  |
  |
Knobs & Handles
Finish off your wood products with durable knobs and handles. Choose from more than 140 types
and sizes, in durable plastic or metal.
          View Knobs & Handles in Catalog |
Toggle Clamps
Losing your grip? Toggle clamps from Carr Lane
are the "universal" workholder, and perfect for woodworking. Choose from more than 60 pages
of hold-down, push/pull and latch-action types,
along with toggle pliers.Â
  Â
          View Toggle Clamps in Catalog |
Three Dynamic C Clamps
The patented Bar-Lokâ„¢ Quick-Acting C Clamp quickly clamps and unclamps. The Swing C Clamp has a hinged pad that swings clear for loading and unloading. And Plastic C Clamps are light weight, perfect for outdoor use, and won't mar wood or soft materials.Â
              View Clamps in Catalog |
| Â |
 |
 |
  |
  |
  |
Handscrew & Cam Bar Clamps
These classic hand clamps are still made the
old-fashioned way, and still made in the USA,
with the highest quality materials and workmanship. Clamping jaws are made from the finest grade
of hard maple. Handscrew clamps have true
acme threads. Both come in a wide range of sizes.
            View Clamps in Catalog |
Drill Jig Bushings
Carr Lane Manufacturing offers a huge
selection of drill jig bushings, representing
more than 60 illustrated pages in our catalog,
with most available in metric as well as U.S.
sizes. Precision honed and ground, all Carr
Lane Manufacturing bushings exceed ANSI standards. Unground bushings are available
for oversize holes.
           View Drill Bushings in Catalog |
Hammers
No-rebound hammers deliver full impact, about 50% greater than a standard hammer, but with no marring. Nylon face inserts are hard, highly elastic, and have superior strike effectiveness. Also available are "build-your-own" Simplex hammers with various housings, handles, and tips for specific applications.Â
            View Hammers in Catalog |
| Â |
 |
 |
  |
  |
  |
Leveling Feet
Carr Lane Manufacturing has high quality,
heavy-duty leveling feet in thread sizes ranging
from #10-32 to 1"-9 (M10 to M20 in metric).
Leveling feet come in steel and stainless steel,
and are also available with a black oxide finish
or delrin pad. Rubber pad covers are also
available.
         View Leveling Feet in Catalog |
Toggle Bar Clamps &
Toggle Pliers
Perfect for woodworking, these heavy duty
forged steel toggle pliers really hold. Choose
from a variety of types, including quick release models.Â
         View Clamps & Pliers in Catalog |
New Toggle Clamps
Carr Lane Manufacturing is proud to offer several toggle clamps. Options include latch action clamps that have a manual safety lock for added safety. Push/pull clamps have a self-adjusting plunger. And compact plunger clamps are perfect for mounting through panels or plates.Â
        View New Toggle Clamps in Catalog |