Specials


1. Special ID Size (Within Listed ID Range):

With standard OD, standard length, and standard tolerances.

Special ID sizes include any ID size that is not a standard fractional, number, letter, or metric drill size as listed on the back cover of our catalogue (reamer and tap-guide ID sizes are specials). To price, add a prorated $50.00 setup charge to the quantity price for the standard OD and length.

Example: (6) H-10-8-.0365  
List price for H-10-8  
$27.83
Quantity price for H-10-8 ($27.83 less 18%)  
$22.82
$55.00 setup divided by 6  
+ 8.33
 
$31.15


2. ID Size Smaller Than Listed Range:

With standard or special ID, standard OD, standard length, and standard tolerances.

To price, compare price for the standard OD and length with the price for the largest bush of the same length with the ID within range. Add a prorated $50.00 setup charge to the higher of the two.

Example: (6) H-16-8-.0820  
List price for H-16-8 (low)  
$12.05
List price for H-13-8 (high)  
$13.27
Quantity price for H-13-8 ($13.27 less 18%)  
$10.88
$55.00 setup divided by 6  
+ 8.33
 
$19.21


3. ID Size Larger Than Listed Range (Thin-Wall Bushes):

With standard or special ID, standard OD, standard length, and standard tolerances.

Check for adequate wall thickness by calculating the ratio of ID divided by OD:

Up to 1/4" OD   ID/OD must be less than or equal to .70
Over 1/4" to 1/2" OD   ID/OD must be less than or equal to .75
Over 1/2" OD   ID/OD must be less than or equal to .80
Please contact factory for pricing.


4. Special OD Size:

With standard ID and length for the next-larger OD, and standard tolerances.

To price, add a prorated $50.00 setup charge to the quantity price for the same-length bush with the next-larger standard OD. Head dimensions for the next-larger size will be used unless otherwise requested.

Example: (6) H-18-8-.1250  
List price for H-20-8  
$ 9.85
Quantity price for H-20-8 ($9.85 less 18%)  
$ 8.08
$55.00 setup divided by 6  
+ 8.33
 
$16.41


5. Special Length:

With standard ID, standard OD, standard tolerances, and length shorter than maximum listed length.

To price, add a prorated $50.00 setup charge to the quantity price for the next-longer standard length.

Example: (6) H-16-14-.1250  
List price for H-16-16  
$20.03
Quantity price for H-16-16 ($20.03 less 18%)  
$16.42
$55.00 setup divided by 6  
+ 8.33
 
$24.75


6. Extra Length:

With standard ID, standard OD, and standard tolerances.

To price, add 15% for up to 1/4" extra length, to the quantity price for the longest length listed in the catalogue, plus a prorated $50.00 setup charge.

Example: (6) H-16-26-.1250  
Quantity price for H-16-24  
$28.92
Quantity price for H-16-24 ($28.92 less 18%)  
$23.71
Quantity price for H-16-24 plus 15%  
$27.27
$55.00 setup divided by 6  
+ 8.33
 
$35.60


7. Combination Special ID, OD, and/or Length:

With standard tolerances.

To price, compare price for the ID range, special OD, and/or special length. Add a prorated $50.00 setup charge to the highest of all the prices.

Example: (6) H-22-14-.1260  
List price for H-24-16, ID range (low)  
$11.48
List price for H-20-16, ID range (high)  
$12.17
List price for H-24-16, OD range (low)  
$11.48
List price for H-24-16, Length (low)  
$11.48
Quantity price for H-20-16 ($12.17 less 18%)  
$ 9.98
$55.00 setup divided by 6  
+ 8.33
 
$18.31


8. Special Tolerances:

With standard ID, standard OD, and standard length.

To price, add the following percentages to the standard bush's price (add a separate percentage charge for each special tolerance). Also add a prorated $50.00 setup charge.

.0002 ID tolerance range (up to 1" ID)  
+25%
.0001 ID tolerance range (up to 1" ID)  
+75%
.0001 OD tolerance range (up to 1" OD)  
+25%
.0002 TIR concentricity (over 1/8" to 1" ID)  
+25%
 
Example: (6) H-16-10-.1250 ID+0/+.0001 CONC .0002  
List price for H-16-10  
$13.27
Quantity price for H-16-10 ($13.27 less 18%)  
$10.88
Add-on for .0001 ID tolerance (+ 75%)  
+ 8.16
Add-on for .0002 concentricity (+ 25%)  
+ 2.72
$55.00 setup divided by 6  
+ 8.33
 
$30.09


9. No Counter-bore on Long Bushes:

Contact factory for special pricing on "No Counter-bore" bushes, long bushes that would normally be counter-bored, according to ANSI standards.


10. Other Alterations:

For milled angles, ground flats, cross holes, chip breakers, oil grooves, or special finishing, please contact factory.


11. Special Material:

Bushes made of the following heat-treated materials are readily available as specials:

52100 Steel   416 Stainless Steel
A2 Tool Steel   440C Stainless Steel
D2 Tool Steel   17-4PH Stainless Steel
M2 Tool Steel  

Bushes made of the following non-heat-treated materials are also readily available as specials:
303 Stainless Steel   Ampco 21 Bronze
660 Bronze   Oilite
Ampco 18 Bronze   Brass

Please contact factory for pricing.