Ball Lock Pin Strength Data

Additional Technical Information and Pin Selection Recommendations

Your unique application and operation requirements will determine which ball lock pin is best for you. The tables below are designed to assist you when selecting Carr Lane Ball Lock Pins for your application. Strength data indicates the recommended hole diameter and approximate strength for each pin size in our catalog. Data is available for both inch and metric part sizes.

Ball Lock Pins Strength Data (Inch)
Nominal
Diameter
Recommended
Hole Diameter
BLP, BPD, ABP
Approximate
Pull Out Strength
(LBS)***
BLP, BPD, ABP LFP
Calculated Double Shear Strength
(LBS)***
BLP, BPD Approx. Weight
Ounces
MIN MAX Steel Stainless Handle Per Inch
3/16 (#10) .194 .190 200 2,100 2,300 1.25 .15
1/4 .254 .250 230 4,000 4,500 1.75 .25
5/16 .317 .313 510 6,000 7,100 2.00 .40
3/8 .379 .375 575 9,200 10,200 2.40 .50
7/16 .443 .438 710 12,300 13,600 2.90 .62
1/2 .505 .500 1160 16,000 18,000 3.40 .80
9/16 .568 .563 1420 20,500 23,000 3.65 1.2
5/8 .630 .625 2070 25,500 28,700 4.00 1.35
3/4 .757 .750 2970 36,700 41,000 4.25 2.30
7/8 .882 .875 3900 50,000 56,200 8.31 2.73
1 1.010 1.000 5400 65,500 73,500 9.00 3.47

Ball Lock Pins Strength Data (Metric)
Nominal
Diameter
Recommended
Hole Diameter
BLP, BPD, ABP
Approximate
Pull Out Strength
(LBS)***
BLP, BPD, ABP LFP
Calculated Double Shear Strength
(LBS)***
BLP, BPD Approx. Weight
Ounces
MIN MAX Steel Stainless Handle Per Inch
5mm 2.01 .197 230 2,600 3,000 1.25 .15
6mm ..240 .236 230 4,000 4,400 1.75 .25
8mm .319 .315 510 7,000 8,000 2.00 .40
10mm .398 .394 710 11,000 12,500 2.40 .50
12mm .477 .472 1160 16,000 18,000 3.40 .80
16mm .635 .630 2070 29,000 32,500 4.00 1.35
20mm .794 .787 2970 45,200 50,900 4.25 2.30

*** Safety factor=2:1. Pins with grip lengths over 8" (special) are not heat treated, in order to maintain straightness. Double shear strength will be reduced approximately 20-50%. Pins in larger diameters than listed here are available as specials (may be made from alternate steels).