Three Dimensional (3D) View
View Large Image

CLM-10-ABPT-30-S  •  Adjustable Ball Lock Pins (T Handle)

Ball Lock Pins & Quick-Release Pins

Pricing & Availability

Status

Part Number

Quantity

Description

ADJUSTABLE BALL LOCK PIN

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
GRIP
LENGTH
(mm)
B
+/- 0.30
(mm)
C
+/- 0.25
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
G
DIA
(mm)
H
(mm)
CLM-10-ABPT-30-S109.96 / 9.923011.918.89737.52723.576

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model