Terminales

Pasadores de Alineación

QUANTITY PART NO. FITS CABLE A
DIA
A
SCREW SIZE
B C
CL-.194-TERM-2 Size 2 .21 #10 (or M5) .03 15/32
CL-.129-TERM Size 3 .13 #5 (or M3) .04 19/32
CL-.194-TERM Size 3 .21 #10 (or M5) .04 19/32