Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberTHREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
SPHERICAL
NUT &
WASHER
CLM-1A-SHA-1M81.2563.51912.532CL-1A-CSCLM-1A-CRCL-6-SPGCL-14-FWCLM-8 x 80-STUDCLM-8-JNCLM-8-SNW

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model