Sujetadores de gancho – brazo largo, roscado (cabeza hueca)

Sujetadores y Acesorios

Inch
QUANTITY PART NO. THREAD
SIZE
A B
DIA
C D E F G
SOCKET-
HEAD
CAP
SCREW
H J
THREAD
K L M MAXIMUM
ALLOWABLE
TORQUE
(ft-lbs)
MAXIMUM
CLAMPING
FORCE
(lbs)
CL-MF25-5013 5/16-18 1-3/16 .7500 1-7/16 2-5/16 7/8 3/8 5/16-18 x 2.00 15/16 5/16-18 29/32 15/16 15/16 22 2200
CL-MF40-5013 1/2-13 2-3/8 1.0000 2-1/2 3-1/2 1-1/4 11/16 1/2-13 x 3.00 1-13/16 1/2-13 1-17/32 1-9/16 1 34 2700
CL-MF50-5014 5/8-11 2-3/8 1.2500 2-7/8 3-7/8 1-7/16 7/8 5/8-11 x 3.25 1-13/16 5/8-11 1-17/32 1-9/16 1 59 3700
Metric
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
SOCKET-
HEAD
CAP
SCREW
H
(mm)
J
THREAD
THREAD
PITCH
(mm)
K
(mm)
L
(mm)
M
(mm)
MAXIMUM
ALLOWABLE
TORQUE
(Nm)
MAXIMUM
CLAMPING
FORCE
(N)
CL-MF08-5013 M8 1.25 30 18 37 58 22 10 M8 x 50 24 M8 1.25 23 25 22 30 10000
CL-MF12-5013 M12 1.75 60 25 68 92 32 18 M12 x 80 46 M12 1.75 39 40 25 46 12000
CL-MF16-5013 M16 2 60 32 75 101 36 22 M16 x 85 46 M12 1.75 39 40 25 80 16000

Productos relacionados con