Sujetadores giratorios de acción rápida (mango de leva vertical)

Sujetadores y Acesorios

QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
ALLOWABLE
TORQUE
(ft-lbs)
SWING
STROKE
CLAMPING
STROKE
(MAX)
A
UNCLAMPED
POSITION
A
START OF
CLAMPING
RANGE
A
END OF
CLAMPING
RANGE
B C D
DIA
F G H J K L M N P Q R S T
THREAD
U
DIA
V
DIA
CL-100-QSCV 180 4 .03 .04 1.21 1.18 1.14 .39 .71 .71 2.05 1.02 .87 .24 .45 .31 .169 1.97 .63 1.42 .24 .88 #8-32 .169 1.063
CL-150-QSCV 340 7 .04 .06 1.62 1.58 1.52 .55 .91 .91 2.68 1.38 1.18 .31 .60 .39 .209 2.48 .75 1.77 .31 1.00 #10-24 .209 1.339
CL-200-QSCV 470 12 .05 .06 2.02 1.97 1.91 .71 1.18 1.18 3.43 1.77 1.46 .31 .81 .63 .331 3.15 .94 2.56 .47 1.50 5/16-18 .331 1.890
CL-300-QSCV 630 22 .07 .07 2.43 2.36 2.29 .87 1.57 1.57 4.21 2.17 1.77 .31 1.00 .79 .409 3.94 1.8 3.35 .59 2.00 3/8-16 .409 2.520