Perillas de cuatro puntos con tornillo giratorio

Manijas/Perillas/Tornillos

Inch
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
B C D
DIA
E
DIA
F G H K
DIA
CL-1-KSA 1/4-20 1-1/4 1/8 1-1/8 3/8 5/16 CL-85-HK-8A 7/8 9/16
CL-2-KSA 1/4-20 2 1/8 1-1/8 3/8 5/16 CL-85-HK-8A 7/8 9/16
CL-2A-KSA 1/4-20 2 1/8 1-3/4 3/8 5/16 CL-25-HK-2A 1-1/8 3/4
CL-3-KSA 5/16-18 1-1/2 5/32 1-3/4 1/2 11/32 CL-25-HK-2A 1-1/8 3/4
CL-4-KSA 5/16-18 2-1/4 5/32 1-3/4 1/2 11/32 CL-25-HK-2A 1-1/8 3/4
CL-4A-KSA 5/16-18 2-3/4 5/32 1-3/4 1/2 11/32 CL-25-HK-2A 1-1/8 3/4
CL-5-KSA 3/8-16 2-1/16 3/16 2-1/8 9/16 7/16 CL-45-HK-4A 1-3/8 1
CL-6-KSA 3/8-16 2-13/16 3/16 2-1/8 9/16 7/16 CL-45-HK-4A 1-3/8 1
CL-7-KSA 3/8-16 3-9/16 3/16 2-1/8 9/16 7/16 CL-45-HK-4A 1-3/8 1
CL-8-KSA 1/2-13 2-13/16 3/16 2-1/8 3/4 27/64 CL-45-HK-4A 1-3/8 1
CL-9-KSA 1/2-13 3-9/16 3/16 2-1/8 3/4 27/64 CL-45-HK-4A 1-3/8 1
CL-10-KSA 1/2-13 4-5/16 3/16 2-1/8 3/4 27/64 CL-45-HK-4A 1-3/8 1
CL-11-KSA 5/8-11 3-5/16 7/32 2-3/4 15/16 33/64 CL-65-HK-6A 1-1/2 1-3/8
CL-13-KSA 5/8-11 4-13/16 7/32 2-3/4 15/16 33/64 CL-65-HK-6A 1-1/2 1-3/8
CL-14-KSA 3/4-10 3-5/16 7/32 2-3/4 15/16 33/64 CL-65-HK-6A 1-1/2 1-3/8
CL-16-KSA 3/4-10 4-13/16 7/32 2-3/4 15/16 33/64 CL-65-HK-6A 1-1/2 1-3/8
Metric
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
DIA
(mm)
F
(mm)
G H
(mm)
K
DIA
(mm)
CLM-1-KSA M6 1 25 3.2 29 9.5 7.5 CL-85-HK-8A 22 14
CLM-2-KSA M6 1 50 3.2 29 9.5 7.5 CL-85-HK-8A 22 14
CLM-3-KSA M8 1.25 40 4 44 12.5 9 CL-25-HK-2A 29 19
CLM-4-KSA M8 1.25 60 4 44 12.5 9 CL-25-HK-2A 29 19
CLM-5-KSA M10 1.5 50 4.8 54 14.5 11 CL-45-HK-4A 35 25
CLM-6-KSA M10 1.5 90 4.8 54 14.5 11 CL-45-HK-4A 35 25
CLM-7-KSA M12 1.75 70 4.8 54 19 10.5 CL-45-HK-4A 35 25
CLM-8-KSA M12 1.75 110 4.8 54 19 10.5 CL-45-HK-4A 35 25
CLM-9-KSA M16 2 80 5.5 70 23.5 13 CL-65-HK-6A 38 35
CLM-10-KSA M16 2 120 5.5 70 23.5 13 CL-65-HK-6A 38 35

Productos relacionados con