Sujetadores de gancho – brazo largo, roscado (estándar)

Sistema Modular

QUANTITY PART NO. THREAD
DIA
A B
DIA
C D E F G H J K L M MAXIMUM
ALLOWABLE
TORQUE
(ft-lbs)
MAXIMUM
CLAMPING
FORCE
(lbs)
CL-MF40-5013 1/2-13 2-3/8 1.0000 2-1/2 3-1/2 1-1/4 11/16 1/2-13 x 3.00 1-13/16 1/2-13 1-17/32 1-9/16 1 34 2700