Bombas de tornillo (Enroscables)

Sujetadores Hidráulicos

Inch
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
TOTAL
FLUID
CAPACITY
(cu in)
FLUID
DISPLACED PER
REVOLUTION
(cu in)
A
BODY
THREAD
B
HEX
INSTALLATION
TORQUE
(ft-lbs)
WEIGHT
(lbs)
CLR-901-SP O - 7250 1.28 .06 1-1/2"-16 1/2" 58 4
Metric
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
TOTAL
FLUID
CAPACITY
(cu in)
FLUID
DISPLACED PER
REVOLUTION
(cu in)
A
BODY
THREAD
B
HEX
(mm)
INSTALLATION
TORQUE
(ft-lbs)
WEIGHT
(lbs)
CLR-8819-101-SP O - 7250 1.28 .06 M38x1.5 13 58 4