Válvulas reductoras de presión (Orificios roscados para racores)

Sujetadores Hidráulicos

QUANTITY PART NO. OUTPUT-
PRESSURE
SETTING
RANGE
(psi)
VALVE
TYPE
OUTPUT
REPEATABILITY
(psi)
MAXIMUM
HYSTERESIS
TO RE-OPEN
(psi)
APPROX
PRESSURE
CHANGE
PER
ROTATION
(psi)
MAXIMUM
FLOW RATE
(cu in /min)
WEIGHT
(lbs)
CLR-2953-111-V 435 to 5500 Poppet ±75 375 580 610 2.9