Prensas de tornillo y sujeción concéntricos

Carr Lane Roemheld and Hilma concentric clamping and workholding vise products include the MCP-Series, SCS Series and NC Series. The MCP-Series includes 5-Axis, concentric and flexible workholding vises, which allow for unrestricted tool access for multiple-side machining. The all-new MCP-Series is a refinement of Carr Lane Roemheld’s MC workholding vise series, offering a compact, fully enclosed design with a patented sliding-jaw segment. 5-Axis and concentric clamping vises are available in 40mm, 60mm, 100mm, and 125mm jaw widths, while the Flexible Option is available in widths of 60mm and 100mm. The SCS-Series offers a slightly wider design than MCP-Series workholding vises, offering a specially designed guideway between the base and moving jaw to allow the use of tall clamping jaws with incredible holding force. The Hilma NC-Series offers high-precision, high-production machining capabilities offering excellent rigidity and durability. Jaws and accessories for all products are also available. Browse concentric clamping & workholding vise products in the Carr Lane catalog below. 

Productos relacionados con