Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Nose Material
Steel Delrin Stainless Steel
Finish
Zinc Plated Passivated Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand-Retractable Plungers

Spring-Loaded Devices

Carr Lane’s industry-leading Hand Retractable Plungers are spring-loaded devices with a plunger that can be manually retracted. Alongside standard Hand Retractable Plungers, Carr Lane also offers Locking Plungers that keep the plunger locked in a retracted position. Hand Retractable Plungers come with a variety of heads and handles, including knurled heads, while Pull Ring plungers are available in locking and non-locking varieties. All of Carr Lane’s Hand Retractable Plungers are available in varying thread sizes and materials, and are proudly made in the USA. Browse the complete line of Carr Lane Hand Retractable Plungers below.