Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel Vinyl
Finish
Zinc Plated Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Vertical-Handle Toggle Clamps

Toggle Clamps

Quick-acting vertical handle toggle clamps by Carr Lane are hold-down clamps clamped with their handle locked in vertical position. Rotating the handle of vertical toggle clamps upward pivots the clamping arm downward, then locks over center. Carr Lane offers a variety of vertical handle toggle clamps including heavy-duty, automatically adjusting, angle arm and standard wide opening vertical toggle clamps as well as low and high arm vertical toggle clamps in standard and heavy-duty materials capable of providing up to 5,000-lbs. of clamping force, depending on model. Browse the entire line of Carr Lane vertical handle toggle clamps below.


Select a Product Type

Related Products for