Câbles de Retenue – Type 1 (Boucle à Gauche/Dénué à Droite)

Goupilles d'Alignement

Steel
Please note, cable size 1 is available only in stainless steel (see bottom table).
QUANTITY BASIC PART NO. CABLE
SIZE
CABLE
DIA
AFTER
COATING
CABLE
DIA
BEFORE
COATING
CABLE
CONSTRUCTION
LEFT
END
RIGHT
END
CL-12-KA 2 .062 .047 7 x 7 LOOP PLAIN
CL-13-KA 3 .094 .062 7 x 7 LOOP PLAIN
CL-14-KA 4 .187 .125 7 x 19 LOOP PLAIN
Stainless Steel
QUANTITY BASIC PART NO. CABLE
SIZE
CABLE
DIA
AFTER
COATING
CABLE
DIA
BEFORE
COATING
CABLE
CONSTRUCTION
LEFT
END
RIGHT
END
CL-11-KA 1 .044 .024 1 x 7 LOOP PLAIN
CL-12-SKA 2 .062 .047 7 x 7 LOOP PLAIN
CL-13-SKA 3 .094 .062 7 x 7 LOOP PLAIN
CL-14-SKA 4 .187 .125 7 x 19 LOOP PLAIN