Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Economy Detent Pins

Ball Lock Pins & Quick-Release Pins

Steel (Inch)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B C
DIA
D
GRIP
LENGTH
E F
DIA
G H
CL-3-EDP-1.00 3/16 .1855 / .1880 .23 7/8 1.00 1.37 3/32 .028 .08
CL-4-EDP-1.25 1/4 .2480 / 2505 .28 1 1.25 1.67 1/8 .038 .09
CL-4-EDP-1.50 1/4 .2480 / 2505 .28 1 1.50 1.92 1/8 .038 .09
CL-5-EDP-1.00 5/16 .3105 / .3130 .34 1 1.00 1.53 5/32 .047 .13
CL-8-EDP-1.50 1/2 .4980 / .5005 .52 1-1/4 1.50 2.25 1/4 .075 .17
CL-8-EDP-2.00 1/2 .4980 / .5005 .52 1-1/4 2.00 2.75 1/4 .075 .17

Products Related to