Pricing & Availability

Status

Part Number

Quantity

Description

DOUBLE-END CLAMP STRAP ASSEMBLY

Unit Price*

Line Item Total*

Part Specifications

Part NumberTHREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
CLAMP
STRAP
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
BAR
KNOB
SPHERICAL
WASHER
CLM-15-DEA-6M1621273822CL-32A-CSCL-11-SPGCL-3-FWCLM-16x110-STUDCLM-16-JNCLM-11-BKCL-4-SW

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model