Three Dimensional (3D) View
View Large Image

CLM-10-FACA-FN  •  Forged Adjustable Clamps (Assembly with Flange Nut)

Clamp Straps & Clamping Kits

Pricing & Availability

Status

Part Number

Quantity

Description

FORGED ADJUSTABLE CLAMP ASSEMBLY

Unit Price*

Line Item Total*

Part Specifications

Part NumberSTUD
SIZE
THREAD
PITCH
(mm)
CLAMPING
RANGE
(mm)
B
(mm)
C
(mm)
D
(mm)
H
(mm)
J
(mm)
K
DIA
(mm)
L
MIN
(mm)
L
MAX
(mm)
M
MIN
(mm)
M
MAX
(mm)
FORGED
ADJUSTABLE
CLAMP
(INCLUDED)
FULLY
THREADED
STUD
(INCLUDED)
FLANGE
NUT
(INCLUDED)
JAM
NUT
(INCLUDED)
CLM-10-FACA-FNM162O to 76140483596213446547586CL-10-FACCLM-16x125-FTSCLM-16-FNCLM-16-JN

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model