Écrous Étoiles – Trou Taraudé (Phénoplaste)

Eléments de Manœuvre

Inch
QUANTITY PART NO. A
DIA
B C
DIA
D E
THREAD
F
THREAD
DEPTH
CL-23-PFK 1-3/8 27/32 27/32 25/64 #10-32 5/16
CL-24-PFK 1-3/8 27/32 27/32 25/64 1/4-20 7/16
CL-25-PFK 1-3/8 27/32 27/32 25/64 5/16-18 7/16
CL-44-PFK 1-3/4 1-1/16 1-1/16 1/2 1/4-20 7/16
CL-45-PFK 1-3/4 1-1/16 1-1/16 1/2 5/16-18 7/16
CL-46-PFK 1-3/4 1-1/16 1-1/16 1/2 3/8-16 1/2
CL-66-PFK 2-3/8 1-5/16 1-1/4 5/8 3/8-16 1/2
CL-68-PFK 2-3/8 1-5/16 1-1/4 5/8 1/2-13 5/8
CL-88-PFK 3-1/4 1-25/32 2 7/8 1/2-13 5/8
CL-810-PFK 3-1/4 1-25/32 2 7/8 5/8-11 3/4
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
THREAD
DEPTH
(mm)
CLM-26-PFK 35 21.5 21 10 M6 1 10
CLM-48-PFK 44.5 27 27 13 M8 1.25 11
CLM-410-PFK 44.5 27 27 13 M10 1.5 13
CLM-612-PFK 60.5 33 32 16 M12 1.75 16