Écrous à Croisillon à Vis à Patin – Mouvement Rapide (Écrous à Croisillon)

Eléments de Manœuvre

Screw Clamp with Standard Large Foot (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A C D F
THREAD
G H J
DIA
M N P
CL-14-BLK 3/8 1-5/16 4-11/16 3/4-10 1-3/8 1/8 3/4 .187 1-3/8 2-1/8
CL-15-BLK 3/8 2-5/16 5-11/16 3/4-10 1-3/8 1/8 3/4 .187 1-3/8 2-1/8
CL-16-BLK 3/8 3-5/16 6-11/16 3/4-10 1-3/8 1/8 3/4 .187 1-3/8 2-1/8
CL-25-BLK 1/2 1-5/8 5-3/8 7/8-9 1-11/16 1/16 15/16 .218 1-1/2 2-3/4
CL-26-BLK 1/2 2-5/8 6-3/8 7/8-9 1-11/16 1/16 15/16 .218 1-1/2 2-3/4
CL-28-BLK 1/2 4-5/8 8-3/8 7/8-9 1-11/16 1/16 15/16 .218 1-1/2 2-3/4
CL-210-BLK 1/2 6-5/8 10-3/8 7/8-9 1-11/16 1/16 15/16 .218 1-1/2 2-3/4
CL-212-BLK 1/2 8-5/8 12-3/8 7/8-9 1-11/16 1/16 15/16 .218 1-1/2 2-3/4
CL-35-BLK 5/8 1-5/8 5-3/8 1-1/8"-7 1-11/16 1/16 15/16 .218 1-1/2 2-3/4
CL-36-BLK 5/8 2-5/8 6-3/8 1-1/8"-7 1-11/16 1/16 15/16 .218 1-1/2 2-3/4
CL-38-BLK 5/8 4-5/8 8-3/8 1-1/8"-7 1-11/16 1/16 15/16 .218 1-1/2 2-3/4
CL-310-BLK 5/8 6-5/8 10-3/8 1-1/8"-7 1-11/16 1/16 15/16 .218 1-1/2 2-3/4
CL-312-BLK 5/8 8-5/8 12-3/8 1-1/8"-7 1-11/16 1/16 15/16 .218 1-1/2 2-3/4
Screw Clamp with Small Foot (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A C D F
THREAD
G H K
DIA
M N P
CL-14-BLKA 3/8 1-5/16 4-11/16 3/4-10 1-3/8 1/8 .390 .187 1-3/8 2-1/8
CL-15-BLKA 3/8 2-5/16 5-11/16 3/4-10 1-3/8 1/8 .390 .187 1-3/8 2-1/8
CL-16-BLKA 3/8 3-5/16 6-11/16 3/4-10 1-3/8 1/8 .390 .187 1-3/8 2-1/8
CL-25-BLKA 1/2 1-5/8 5-3/8 7/8-9 1-11/16 1/16 .500 .218 1-1/2 2-3/4
CL-26-BLKA 1/2 2-5/8 6-3/8 7/8-9 1-11/16 1/16 .500 .218 1-1/2 2-3/4
CL-28-BLKA 1/2 4-5/8 8-3/8 7/8-9 1-11/16 1/16 .500 .218 1-1/2 2-3/4
CL-210-BLKA 1/2 6-5/8 10-3/8 7/8-9 1-11/16 1/16 .500 .218 1-1/2 2-3/4
CL-212-BLKA 1/2 8-5/8 12-3/8 7/8-9 1-11/16 1/16 .500 .218 1-1/2 2-3/4
CL-35-BLKA 5/8 1-5/8 5-3/8 1-1/8"-7 1-11/16 1/16 .500 .218 1-1/2 2-3/4
CL-36-BLKA 5/8 2-5/8 6-3/8 1-1/8"-7 1-11/16 1/16 .500 .218 1-1/2 2-3/4
CL-38-BLKA 5/8 4-5/8 8-3/8 1-1/8"-7 1-11/16 1/16 .500 .218 1-1/2 2-3/4
CL-310-BLKA 5/8 6-5/8 10-3/8 1-1/8"-7 1-11/16 1/16 .500 .218 1-1/2 2-3/4
CL-312-BLKA 5/8 8-5/8 12-3/8 1-1/8"-7 1-11/16 1/16 .500 .218 1-1/2 2-3/4
Screw Clamp with Ball Foot (Inch)
QUANTITY PART NO. A C D F
THREAD
G H M N P Q
DIA
CL-14-BLKD 3/8 1-5/16 4-11/16 3/4-10 1-3/8 1/8 .187 1-3/8 2-1/8 .500
CL-15-BLKD 3/8 2-5/16 5-11/16 3/4-10 1-3/8 1/8 .187 1-3/8 2-1/8 .500
CL-16-BLKD 3/8 3-5/16 6-11/16 3/4-10 1-3/8 1/8 .187 1-3/8 2-1/8 .500
CL-25-BLKD 1/2 1-5/8 5-3/8 7/8-9 1-11/16 1/16 .218 1-1/2 2-3/4 .625
CL-26-BLKD 1/2 2-5/8 6-3/8 7/8-9 1-11/16 1/16 .218 1-1/2 2-3/4 .625
CL-28-BLKD 1/2 4-5/8 8-3/8 7/8-9 1-11/16 1/16 .218 1-1/2 2-3/4 .625
CL-210-BLKD 1/2 6-5/8 10-3/8 7/8-9 1-11/16 1/16 .218 1-1/2 2-3/4 .625
CL-212-BLKD 1/2 8-5/8 12-3/8 7/8-9 1-11/16 1/16 .218 1-1/2 2-3/4 .625
CL-35-BLKD 5/8 1-5/8 5-3/8 1-1/8"-7 1-11/16 1/16 .218 1-1/2 2-3/4 .625
CL-36-BLKD 5/8 2-5/8 6-3/8 1-1/8"-7 1-11/16 1/16 .218 1-1/2 2-3/4 .625
CL-38-BLKD 5/8 4-5/8 8-3/8 1-1/8"-7 1-11/16 1/16 .218 1-1/2 2-3/4 .625
CL-310-BLKD 5/8 6-5/8 10-3/8 1-1/8"-7 1-11/16 1/16 .218 1-1/2 2-3/4 .625
CL-312-BLKD 5/8 8-5/8 12-3/8 1-1/8"-7 1-11/16 1/16 .218 1-1/2 2-3/4 .625
Screw Clamp with Extra-Large Foot (Inch)
QUANTITY PART NO. A C D F
THREAD
G H L
DIA
M N P
CL-14-BLKE 3/8 1-5/16 4-11/16 3/4-10 1-3/8 1/8 1.50 .187 1-3/8 2-1/8
CL-15-BLKE 3/8 2-5/16 5-11/16 3/4-10 1-3/8 1/8 1.50 .187 1-3/8 2-1/8
CL-16-BLKE 3/8 3-5/16 6-11/16 3/4-10 1-3/8 1/8 1.50 .187 1-3/8 2-1/8
CL-25-BLKE 1/2 1-5/8 5-3/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/2 2-3/4
CL-26-BLKE 1/2 2-5/8 6-3/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/2 2-3/4
CL-28-BLKE 1/2 4-5/8 8-3/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/2 2-3/4
CL-210-BLKE 1/2 6-5/8 10-3/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/2 2-3/4
CL-212-BLKE 1/2 8-5/8 12-3/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/2 2-3/4
CL-35-BLKE 5/8 1-5/8 5-3/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/2 2-3/4
CL-36-BLKE 5/8 2-5/8 6-3/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/2 2-3/4
CL-38-BLKE 5/8 4-5/8 8-3/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/2 2-3/4
CL-310-BLKE 5/8 6-5/8 10-3/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/2 2-3/4
CL-312-BLKE 5/8 8-5/8 12-3/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/2 2-3/4