Écrous à Croisillon à Vis

Eléments de Manœuvre

Inch
QUANTITY PART NO. A
THREAD
B C
DIA
D E
DIA
H K
DIA
CL-1-HK2T 1/4-20 1 1-3/4 CL-25-HK-2A .15 1-1/8 3/4
CL-2-HK2T 1/4-20 1-1/2 1-3/4 CL-25-HK-2A .15 1-1/8 3/4
CL-2A-HK2T 1/4-20 2 1-3/4 CL-25-HK-2A .15 1-1/8 3/4
CL-2B-HK2T 1/4-20 3 1-3/4 CL-25-HK-2A .15 1-1/8 3/4
CL-3A-HK2T 5/16-18 1 1-3/4 CL-25-HK-2A .20 1-1/8 3/4
CL-3-HK2T 5/16-18 1-3/4 1-3/4 CL-25-HK-2A .20 1-1/8 3/4
CL-4-HK2T 5/16-18 2-1/2 1-3/4 CL-25-HK-2A .20 1-1/8 3/4
CL-4A-HK2T 5/16-18 3 1-3/4 CL-25-HK-2A .20 1-1/8 3/4
CL-5A-HK4T 3/8-16 1 2-1/8 CL-45-HK-4A .25 1-3/8 1
CL-5B-HK4T 3/8-16 1-1/2 2-1/8 CL-45-HK-4A .25 1-3/8 1
CL-5-HK4T 3/8-16 2 2-1/8 CL-45-HK-4A .25 1-3/8 1
CL-6-HK4T 3/8-16 2-1/2 2-1/8 CL-45-HK-4A .25 1-3/8 1
CL-6A-HK4T 3/8-16 3 2-1/8 CL-45-HK-4A .25 1-3/8 1
CL-7A-HK4T 1/2-13 1 2-1/8 CL-45-HK-4A .34 1-3/8 1
CL-7B-HK4T 1/2-13 1-1/2 2-1/8 CL-45-HK-4A .34 1-3/8 1
CL-7C-HK4T 1/2-13 2 2-1/8 CL-45-HK-4A .34 1-3/8 1
CL-7-HK4T 1/2-13 2-1/2 2-1/8 CL-45-HK-4A .34 1-3/8 1
CL-8-HK4T 1/2-13 3 2-1/8 CL-45-HK-4A .34 1-3/8 1
CL-9-HK6T 5/8-11 1-3/4 2-3/4 CL-65-HK-6A .46 1-1/2 1-3/8
CL-10-HK6T 5/8-11 3 2-3/4 CL-65-HK-6A .46 1-1/2 1-3/8
CL-12-HK6T 3/4-10 3 2-3/4 CL-65-HK-6A .56 1-1/2 1-3/8
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D E
DIA
(mm)
H
(mm)
K
DIA
(mm)
CLM-1-HK2T M6 1 25 44 CL-25-HK-2A 4.4 29 19
CLM-2-HK2T M6 1 40 44 CL-25-HK-2A 4.4 29 19
CLM-3A-HK2T M8 1.25 25 44 CL-25-HK-2A 5.9 29 19
CLM-3-HK2T M8 1.25 45 44 CL-25-HK-2A 5.9 29 19
CLM-4-HK2T M8 1.25 65 44 CL-25-HK-2A 5.9 29 19
CLM-5A-HK4T M10 1.5 25 54 CL-45-HK-4A 6.9 35 25
CLM-5B-HK4T M10 1.5 40 54 CL-45-HK-4A 6.9 35 25
CLM-5-HK4T M10 1.5 50 54 CL-45-HK-4A 6.9 35 25
CLM-6-HK4T M10 1.5 65 54 CL-45-HK-4A 6.9 35 25
CLM-7A-HK4T M12 1.75 25 54 CL-45-HK-4A 8.9 35 25
CLM-7B-HK4T M12 1.75 40 54 CL-45-HK-4A 8.9 35 25
CLM-7C-HK4T M12 1.75 50 54 CL-45-HK-4A 8.9 35 25
CLM-7-HK4T M12 1.75 65 54 CL-45-HK-4A 8.9 35 25
CLM-8-HK4T M12 1.75 75 54 CL-45-HK-4A 8.9 35 25
CLM-9-HK6T M16 2 45 70 CL-65-HK-6A 11.9 38 35
CLM-10-HK6T M16 2 75 70 CL-65-HK-6A 11.9 38 35
CLM-12-HK6T M20 2.5 75 70 CL-65-HK-6A 14.9 38 35