Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-29830-SHR-S  •  Swivel Hoist Rings – Stainless Steel (Standard Ring)

Hoist Rings

Pricing & Availability

Status

Part Number

Quantity

Description

SWIVEL HOIST RING

Unit Price*

Line Item Total*

Part Specifications

Part NumberLOAD RATING (KG)A THREADTHREAD PICH (mm)B
±3 (mm)
C (mm)D (mm)E D/A (mm)F (mm)G (mm)H (mm)J (mm)K (mm)L (mm)N D/A (mm)P (mm)Installation Torque(Nm)
CLM-29830-SHR-S2250M303.5544316625.5361217613173147596155

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model