Carr Lock® Plaques de Fond à Changement Rapide (500 x 1000mm)

Eléments de Base

QUANTITY PART NO. FOR
MACHINE
SUBPLATE
SIZE
SUBPLATE
THICKNESS
ACCEPTS
CARR LOCK
FIXTURE-
PLATE
SIZES
ACCEPTS
CARR LOCK
FIXTURE
PLATES
REQUIRES
CARR LOCK
CLAMPS
CL-5001000-02-CLSP Various 500 x 1000mm 1.250 14 x 14
or
400 x 400mm
or
16 x 20
or
500 x 500mm
or
Jigsaw
(2) CL-1414-00-CLFP
or
(2) CL-400400-00-CLFP
or
(1) CL-1620-00-CLFP
or
(2) CL-500500-00-CLFP
or
(4) CL-1016-01-CLFP
(8) CL-20-CLC-0.75
or
(8) CL-20-CLC-0.75
or
(4) CL-20-CLC-0.75
or
(8) CL-25-CLC-0.75
or
(12) CL-20-CLC-0.75