Crochets de Bridage – Bras Long (Standard)

Système Modulaire

QUANTITY PART NO. THREAD
SIZE
A B
DIA
C D E F G K L M MAXIMUM
ALLOWABLE
TORQUE
(ft-lbs)
MAXIMUM
CLAMPING
FORCE
(lbs)
CL-MF40-5002 1/2-13 2 1.0000 2-1/2 3-1/2 1-1/4 11/16 1/2-13 x 3.00 1-17/32 1-9/16 1 34 2700