Contact Bolts (Pointed)

Bridage Hydraulique

Inch
QUANTITY PART NO. A B C D E
CLR-413-CB 1/4-20 1/4 3/4 7/16 90°
CLR-414-CB 3/8-16 1/2 1-1/16 9/16 90°
CLR-415-CB 1/2-13 1/2 1 3/4 120°
CLR-416-CB 5/8-11 25/32 1-3/8 15/16 120°
CLR-417-CB 3/4-10 1 1-9/16 1-1/8 120°
CLR-418-CB 1"-8 1-3/16 1-31/32 1-1/2 120°
Metric
QUANTITY PART NO. A B C D E
CLR-3614-033-CB M5 .35 .63 8mm 120°
CLR-3614-068-CB M6 .24 .71 10mm 90°
CLR-3614-032-CB M6 .39 .87 10mm 90°
CLR-3614-069-CB M8 .31 .87 13mm 90°
CLR-3614-021-CB M10 .47 1.06 17mm 90°
CLR-3614-031-CB M12 .47 .98 19mm 120°
CLR-3614-022-CB M16 .79 1.38 24mm 120°
CLR-3614-023-CB M20 .98 1.57 30mm 120°
CLR-3614-024-CB M27 1.18 1.97 41mm 120°
CLR-3614-025-CB M30 1.38 2.36 46mm 120°
CLR-3614-026-CB M42 1.77 3.03 65mm 120°