Pilot-Operated Check Valves, C2.9512 (Manifold Mounted)

Bridage Hydraulique

QUANTITY PART NO. SIZE MAXIMUM
FLOW RATE
(cu in/min)
MINIMUM
PILOT
PRESSURE
(psi)
PILOT
FLUID
VOLUME
(cu in)
WEIGHT
(lbs)
CLR-2951-416-V Standard
Capacity
1200 .32 x PA + 200 .012 .55