Swing Clamps – Threaded Cartridge, Double Acting, B1.891 (2 Series)

Bridage Hydraulique

Double Acting (Metric)
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
CLR-1891-101-SCD 2 Series 90° cw 900 4.0
CLR-1891-201-SCD 2 Series 90° ccw 900 4.0
CLR-1891-241-SCD 2 Series zero° 900 4.0