Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Vulcanized Rubber Leveling Feet

Leveling Feet

Introducing our Vulcanized Rubber Leveling Foot, designed for superior stability and vibration control in industrial applications. Featuring a 300 Series Stainless Steel stud and a 304 Stainless Steel foot with a vulcanized Blue EPDM 85 shore rubber pad and Vibro-Polished Finish, this leveling foot combines durability with effective damping properties.

Equipped with a pivoting threaded spindle and a solid rubber base permanently vulcanized to the metal plate, our leveling foot ensures exceptional surface grip and reduces noise transmission and vibration impacts to the floor. The rubber base effectively dampens sound and absorbs vibrations, enhancing workplace safety and comfort.
With a 10-degree swivel capability, this leveling foot accommodates uneven surfaces and provides flexibility in positioning. Please refer to load values specified in the table, tested under static perpendicular loads through the spindle's center. Note that radial forces, such as vibrations, may affect load ratings and are not included in the specified values.
Choose our Vulcanized Rubber Leveling Foot for its reliability, ease of installation, and ability to improve workplace efficiency by stabilizing equipment and minimizing noise and vibration in industrial settings.

Select a Product Type