Hook Clamp Banner

Hook onto your work with these Clamps

Hook clamps are designed to manually swing into clamping position, then clamp straight down by screw action. These clamps allow clear loading while swung away in an unclamped position. Ideal in tight spaces where high clamping force is required.

Available in three sizes, with 5/16-18, 1/2-13, and 5/8-11 mounting screws (M8, M12, and M16 in metric).

hook clamp chart v3


Hook Clamps from Carr Lane

Hook Clamps – Long Arm (Socket Head)

Hook clamps are designed to manually swing into clamping position, then clamp straight down by screw action. These clamps allow clear loading while swung away in unclamped position. Ideal in tight spaces where high clamping force is required. Long-arm Hook Clamps are available with either a plain arm (shown here) or a tapped arm. Available in three sizes, with 5/16-18, 1/2-13, and 5/8-11 mounting screws (M8, M12, and M16 in metric). Made in USA.

These clamps can be mounted in a reamed hole, or in a Hook-Clamp Holder or Hook-Clamp Mounting Block (order separately). For high-rise clamping, Riser Cylinders are available to extend the range of standard Hook-Clamp Holders.

Hook Clamps – Long Arm

Hook clamps are designed to manually swing into clamping position, then clamp straight down by screw action. These clamps allow clear loading while swung away in unclamped position. Ideal in tight spaces where high clamping force is required.

Long-arm Hook Clamps are available with either a plain arm or a tapped arm. These clamps can be mounted in a reamed hole, or in a Hook-Clamp Holder or Hook-Clamp Mounting Block. For high-rise clamping, Riser Cylinders are available to extend the range of standard Hook-Clamp Holders.

Hook Clamps – Tapped Long Arm (Cam Handle)

Long-arm Hook Clamps are optionally available with a cam handle, to allow tool-less clamping, without a separate wrench. To utilize maximum cam travel, install an adjustable contact bolt in the tapped hole. Hook clamps are designed to manually swing into clamping position, then clamp straight down. These clamps allow clear loading while swung away in unclamped position. Ideal in tight spaces where high clamping force is required. Available in three sizes, with 5/16-18, 1/2-13, and 5/8-11 mounting screws (M8, M12, and M16 in metric). Made in USA.

These clamps can be mounted in a reamed hole, or in a Hook-Clamp Holder or Hook-Clamp Mounting Block (order separately). For high-rise clamping, Riser Cylinders are available to extend the range of standard Hook-Clamp Holders.

Hook Clamps – Tapped Long Arm (Socket Head)

Hook clamps are designed to manually swing into clamping position, then clamp straight down by screw action. These clamps allow clear loading while swung away in unclamped position. Ideal in tight spaces where high clamping force is required. Long-arm Hook Clamps are available with either a tapped arm (shown here) or a plain arm. The tapped-arm version accepts a wide variety of contact bolts or spindles to increase clamping-height range (the tapped arm is also slightly longer). Available in three sizes, with 5/16-18, 1/2-13, and 5/8-11 mounting screws (M8, M12, and M16 in metric). Made in USA.

These clamps can be mounted in a reamed hole, or in a Hook-Clamp Holder or Hook-Clamp Mounting Block (order separately). For high-rise clamping, Riser Cylinders are available to extend the range of standard Hook-Clamp Holders.

Hook Clamps – Standard Arm

Extremely compact swing clamp that mounts in a reamed hole. Hook clamps are designed to manually swing into clamping position, then clamp straight down by screw action. These clamps allow clear loading while swung away in unclamped position. Ideal in tight spaces where high clamping force is required. Choice of socket-head type or hex-nut-&-stud type.

Hook Clamps – Standard Arm (Hex Nut)

Extremely compact swing clamp that mounts in a reamed hole. Hook clamps are designed to manually swing into clamping position, then clamp straight down by screw action. These clamps allow clear loading while swung away in unclamped position. Ideal in tight spaces where high clamping force is required. Available in three sizes, with 5/16-18, 1/2-13, and 5/8-11 mounting screws (M8, M12, and M16 in metric). Choice of hex-nut-&-stud type (shown here) or socket-head type. Made in USA.

Hook Clamps – Standard Arm (Socket Head)

Extremely compact swing clamp that mounts in a reamed hole. Hook clamps are designed to manually swing into clamping position, then clamp straight down by screw action. These clamps allow clear loading while swung away in unclamped position. Ideal in tight spaces where high clamping force is required. Available in three sizes, with 5/16-18, 1/2-13, and 5/8-11 mounting screws (M8, M12, and M16 in metric). Choice of socket-head type (shown here) or hex-nut-&-stud type. Made in USA.